IESNA:LM-63-2002
[TEST]P942529
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39032
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5201.3 4796.1 4426.9 4083 3802.3 3682 3675.7 3739 3907.8 4266.5
4825.7 5479.8 6218.3 7028.6 7708 8322 8891.8 9522.7 10037.5 10590.4
11271.9 11721.3 12052.6 12478.8 13090.8 14331.5 16186.2 18522 20448.5 20193.2
16566 8883.3 2897.1 1230.2 481.1 158.3 0
5201.3 4825.7 4458.5 4110.4 3829.7 3690.5 3692.6 3751.7 3918.4 4272.9
4821.5 5448.2 6188.8 7009.6 7691.1 8313.6 8870.7 9467.8 10005.9 10560.8
11229.7 11746.7 12103.3 12407.1 13040.1 14204.9 15968.9 18306.8 20368.3 20144.7
16880.4 9381.3 3331.8 1280.8 538.1 192 0
5201.3 4838.3 4486 4152.6 3874.1 3715.8 3694.7 3732.7 3861.4 4133.6
4599.9 5226.6 5950.3 6724.7 7454.8 8111 8659.7 9161.8 9691.5 10294.9
10965.9 11689.7 12280.5 12738.4 13297.5 14245 15766.3 18057.8 20665.8 21712.4
19309.1 12535.8 4996.6 2232.4 985.4 352.4 0
5201.3 4832 4511.3 4199 3926.8 3768.6 3722.1 3749.6 3838.2 4038.6
4416.3 4952.3 5591.6 6290.1 7007.5 7758.7 8474 9075.3 9640.8 10259.1
11010.3 11761.4 12445.1 13059.1 13772.3 14664.9 16057.5 18332.1 21794.7 25202.5
25141.3 18562.1 9450.9 4462.8 2063.6 706.9 0
5201.3 4863.7 4572.5 4302.4 4055.5 3880.4 3815 3827.6 3895.2 4042.9
4310.8 4722.3 5273 5863.8 6486.3 7220.6 8075.2 8967.7 9756.9 10573.5
11362.6 12242.5 13170.9 14052.9 15040.5 16285.4 18038.8 20621.5 24746.7 29945.9
31813.3 24835.3 16137.7 8282 3587.1 1116.2 0
5201.3 4859.4 4591.5 4321.4 4078.7 3895.2 3821.3 3838.2 3903.6 4047.1
4287.6 4688.5 5218.2 5800.5 6408.2 7125.6 7988.7 8896 9727.3 10581.9
11394.3 12272.1 13200.5 14131 15164.9 16450 18201.3 20750.3 24750.9 29834
31798.5 25208.8 16068 8153.2 3509 1076.1 0
5201.3 4903.8 4661.1 4437.4 4226.4 4057.6 3971.1 3956.3 4019.6 4148.4
4355.1 4673.8 5078.9 5566.3 6169.8 6857.7 7752.3 8754.6 9849.7 11014.5
12185.5 13337.6 14424.3 15481.5 16599.8 17861.6 19285.9 21043.5 23297.1 25430.3
24124.2 16960.6 7269.1 2314.7 835.6 204.7 0
5201.3 4958.6 4766.6 4602 4445.9 4308.7 4220.1 4177.9 4205.3 4317.2
4498.6 4735 5047.2 5481.9 6074.8 6826 7724.9 8758.8 9881.4 11025
12113.8 13154.1 14143.7 15097.4 15956.2 16705.3 17294 17625.3 17351 15274.7
9710.5 3397.2 1333.6 765.9 379.8 130.8 0
5201.3 5034.6 4905.9 4796.1 4699.1 4604.1 4545.1 4526.1 4545.1 4618.9
4743.4 4920.6 5184.4 5589.5 6129.7 6815.5 7644.7 8581.6 9537.4 10470.1
11328.9 12179.2 12884 13508.6 13966.4 14194.3 14109.9 13445.3 11624.3 7830.4
3238.9 1390.5 951.6 668.9 428.3 185.7 0
5201.3 5108.4 5047.2 5002.9 4960.7 4929.1 4922.8 4950.2 5007.2 5110.5
5247.7 5429.2 5676 6049.5 6528.5 7159.4 7935.9 8811.6 9729.4 10683.2
11651.7 12607.6 13493.8 14257.6 14863.2 15099.5 14641.7 12877.6 9130.2 4118.8
1707 1093 774.4 529.6 346 158.3 0
5201.3 5216 5224.5 5247.7 5273 5311 5368 5465 5598 5766.8
5984.1 6250 6619.2 7134.1 7807.2 8623.8 9548 10527 11544.1 12563.2
13574 14565.7 15498.3 16137.7 16262.2 15595.4 13825.1 10695.9 6188.8 2318.9
1198.5 829.3 573.9 354.5 211 76 0
5201.3 5245.6 5283.6 5346.9 5401.7 5467.1 5555.8 5663.4 5813.2 5994.7
6212 6494.7 6868.2 7359.9 7954.9 8649.1 9410.8 10208.4 11035.6 11845.8
12620.2 13388.3 14040.3 14411.7 14251.3 13367.2 11586.3 8836.9 5036.7 1909.6
1019.2 694.2 481.1 289.1 158.3 44.3 0
5201.3 5279.3 5357.4 5441.8 5534.7 5614.8 5724.6 5849.1 5979.9 6155
6349.1 6568.6 6853.4 7210 7625.7 8092 8600.6 9123.9 9659.8 10166.2
10641 11025 11223.4 11063 10413.1 9174.5 7463.3 5406 3070.1 1409.5
858.8 607.7 430.5 280.6 166.7 57 0
5201.3 5319.4 5456.6 5598 5720.4 5815.3 5918.7 5998.9 6060.1 6119.2
6161.4 6193 6222.5 6237.3 6214.1 6110.7 5920.8 5690.8 5465 5133.8
4591.5 3897.3 3228.4 2671.3 2215.6 1854.7 1574.1 1354.7 1169 1010.7
850.4 711.1 578.2 432.6 276.4 101.3 0
5201.3 5378.5 5553.7 5724.6 5840.6 5916.6 5956.7 5971.4 5939.8 5884.9
5804.8 5686.6 5494.6 5245.6 4933.3 4587.3 4249.6 3926.8 3608.2 3287.5
2962.5 2667.1 2413.9 2164.9 1947.6 1757.7 1599.4 1462.3 1329.3 1196.4
1040.3 890.4 717.4 536 314.4 124.5 0
5201.3 5429.2 5648.6 5804.8 5901.8 5933.5 5914.5 5880.7 5802.6 5690.8
5507.2 5220.3 4891.1 4576.7 4334 4133.6 3909.9 3652.5 3388.7 3141.9
2941.4 2833.8 2677.7 2462.4 2257.8 2072.1 1884.3 1700.7 1538.2 1382.1
1202.7 1006.5 778.6 550.7 320.7 154 0
5201.3 5471.4 5705.6 5851.2 5903.9 5887 5855.4 5783.7 5654.9 5454.5
5188.6 4905.9 4650.6 4426.9 4213.8 4004.9 3783.3 3549.1 3344.4 3190.4
3144 3131.3 3023.7 2846.5 2654.4 2458.2 2221.9 1989.8 1774.6 1593.1
1415.8 1219.6 1025.5 791.3 552.8 287 0
5201.3 5515.7 5756.2 5884.9 5895.5 5851.2 5794.2 5684.5 5486.1 5243.5
5026.1 4846.8 4654.8 4431.1 4182.1 3937.4 3682 3441.5 3219.9 3093.3
3051.1 2996.3 2930.9 2819 2624.9 2430.8 2262 2105.8 1985.6 1852.6
1685.9 1508.7 1316.7 1090.9 854.6 508.5 0
5201.3 5543.1 5781.5 5876.5 5865.9 5800.5 5711.9 5560 5334.2 5131.6
4990.3 4853.1 4682.2 4460.6 4190.6 3880.4 3574.4 3285.4 3032.1 2920.3
2802.1 2722 2627 2424.4 2224 2070 1941.2 1848.4 1774.6 1658.5
1544.6 1371.5 1177.4 987.5 763.8 453.7 0
5201.3 5553.7 5804.8 5884.9 5851.2 5781.5 5669.7 5473.5 5254 5091.6
4971.3 4846.8 4686.4 4481.8 4196.9 3846.6 3460.5 3114.4 2846.5 2713.5
2565.8 2432.9 2245.1 2021.4 1850.5 1719.7 1616.3 1529.8 1436.9 1329.3
1249.2 1082.5 882 721.6 554.9 278.5 0
5201.3 5585.3 5821.6 5889.2 5853.3 5773.1 5635.9 5437.6 5218.2 5066.2
4952.3 4815.1 4665.3 4445.9 4163.1 3815 3418.3 3027.9 2736.7 2540.5
2344.3 2200.8 1998.2 1831.5 1671.2 1546.7 1447.5 1369.4 1304 1230.2
1299.8 1078.2 822.9 628.8 466.3 194.1 0
5201.3 5583.2 5825.9 5895.5 5857.5 5768.9 5646.5 5439.7 5213.9 5070.5
4952.3 4821.5 4675.9 4462.8 4186.3 3836.1 3437.3 3038.5 2728.3 2521.5
2325.3 2175.5 1977.1 1806.2 1645.8 1519.2 1420.1 1344.1 1287.1 1213.3
1342 993.8 787 633 470.5 194.1 0
